??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cm3020_9g - Bel Power Solutions
Bill of material
CM3020-9G
Part Number
CM3020-9G
Description
DC-DC Rugged Melcher™ Cassette, Power 42W, Output 5.1/12/12VDC, 5/0.7/0.7A, Input 28-140VDC, RoHS Compliant, RoHS Compliant
Power
42 W
Voltage Input
28-140 VDC
Output Voltage
5.1/12/12 VDC
Output Current
5/0.7/0.7 A
Operating Temperature
-40 to 71 °C
Anteprime
3D
2D
Download modelli CAD