??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cm1301_9erg - Bel Power Solutions
Bill of material
CM1301-9ERG
Part Number
CM1301-9ERG
Description
DC-DC Rugged Melcher™ Cassette, Power 48W, Output 12VDC, 4A, Input 28-140VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
Power
48 W
Voltage Input
28-140 VDC
Output Voltage
12 VDC
Output Current
4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models