??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-PBx - Three Phase Monitors
Bill of material
ABB - 1SVR550881R9400 + CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
Product ID
1SVR550881R9400
Extended Product Type
CM-PBE
Invoice Description
CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
Description
CM-PBE Phase loss monitoring relay
Long Description
The CM-PBE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 220-240 V AC and has a 1 n/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PBE monitors the phase loss and undervoltage. The corresponding threshold values are fixed. The relay is suitable for monitoring of single- or three phase with neutral mains.
International product number
4013614350498
Product number of the Manufacturer
1SVR550881R9400
Type of electric connection
Screw connection
With detachable clamps
false
Rated control supply voltage Us at AC 50HZ
220 - 440 V
Rated control supply voltage Us at AC 60HZ
220 - 440 V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Phase sequence monitoring
false
Phase failure detection
true
Function under voltage detection
false
Function over voltage detection
false
Phase imbalance monitoring
false
Voltage measuring range
220 - 440 V
Min. adjustable delay-on energization time
0.5 s
Max. permitted delay-on energization time
0.5 s
Min. adjustable off-delay time
0.15 s
Max. permitted off-delay time
0.15 s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Width
22.5 mm
Height
78 mm
Depth
78.5 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
CM-PBE
Anteprime
3D
2D
Download modelli CAD