??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Azolgas
Description
CM 6500 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CM 6500 063 V1,-,-,-,-
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
6405 daN
Initial Intermediate Forces (150 bar)
6405 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
6405 daN
Rod length
mm
Dynamic stroke
mm
Введите значение для HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
120 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
75 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
145 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
HEAVY DUTY
Series
CM
Info Link
PDF data sheet
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей