??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CM 600 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CM 600 038 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Compression Rate
Initial Force (150 bar)
570 daN
Initial Intermediate Forces (150 bar)
570 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
570 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
45 mm
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
22 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
HEAVY DUTY
Series
CM
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models