??
Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
Azolgas
Description
CM 300 - GAS SPRINGS - Heavy Duty
Bill of material
CM 300 025,-,-,-
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Compression Rate
Initial Force (150 bar)
300 daN
Initial Intermediate Forces (150 bar)
300 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
300 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
32 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
16 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
HEAVY DUTY
Series
CM
Info Link
PDF data sheet
Previews
3D
Dimenze
2D
Stáhnout CAD model