??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Azolgas
Description
CM 1000 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CM 1000 063 V1,-,-,-,-
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
985 daN
Initial Intermediate Forces (150 bar)
985 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
985 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
50 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
28 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
160 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
HEAVY DUTY
Series
CM
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models