??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CLU30 - Flat bottom movable type · castor adjustment type, pedal type horizontal adjustment wheel, medium load type
Bill of material
CLU30-D64-NE
code
CLU30
type
Flat bottom movable type · castor adjustable type
Support material
Q235A
Support surface treatment
Galvanized
Support brake type
-
Wheel part code
NE
Wheel material
nylon
Wheel color
black
Wheel bearing
Double ball
D
mm
H
96 mm
H1
108 mm
h
102 mm
F
45 mm
A
85 mm
B
105 mm
C
60 mm
E
80 mm
E1
77 mm
d
9 mm
R
88.3 mm
R1
135 mm
Allowable load
200 kg
Reference weight
1.79 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models