??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CLU13 - Casters with eccentric adjustment block/Flat bottom movable type
Bill of material
CLU13-D63-DA
code
CLU13
bracket type
Flat bottom movable type
mounting plate material
Aluminum alloy
mounting plate surface treatment
black spray
bracket material
SPCC
bracket surface treatment
black spray
Brake form
-
wheel material
nylon
wheel colour
black
wheel bearing
deep groove ball
D
mm
wheel code
DA
H
125 mm
H1
29 mm
F
50 mm
D1
50 mm
R
58 mm
allowable load
600 kg
reference weight
3.1 kg
website link
website link
미리보기
3D
치수도
2D
CAD모델 다운로드