??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CLU10_12 - Casters with eccentric adjustment block/Flat bottom movable type
Bill of material
CLU10-D63-DA
code
bracket type
Flat bottom movable type
mounting plate material
S45C
mounting plate surface treatment
bracket material
SPCC
bracket surface treatment
black spray
Brake form
-
wheel material
nylon
wheel colour
black
wheel bearing
deep groove ball
D
mm
wheel code
DA
H
117 mm
H1
14 mm
F
50 mm
D1
50 mm
R
58 mm
allowable load
600 kg
reference weight
5.1 kg
Previews
3D
Размер
2D
Сваляне на CAD модели