??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CLU07 - Caster with eccentric adjustment block Heavy-duty type Fixed type
Bill of material
CLU07-D63-BC
code
CLU07
Bracket Type
Flat bottom movable type
Bracket material
SPHC
surface treatment
black electrophoresis
Bracket Brake Form
-
Wheel material
PA6
Wheel color
black
Wheel bearing
double ball
D
mm
wheel code
BC
H
mm
H1
10 mm
F
50 mm
A
107 mm
B
82 mm
R
86 mm
C1
80 mm
E
60 mm
d
11 mm
R
mm
R1
mm
allowable load
kg
reference weight
kg
web link
website link
Previews
3D
Dimension
2D
Download CAD models