??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CLU05 - Casters With Eccentric Adjustment Block, Heavy Duty Type, Fixed Type
Bill of material
CLU05-D63-BC
Code
CLU05
Bracket Type
Fixed Type
Bracket Material
SPHC
Bracket Surface Treatment
Black Electrophoresis
Bracket Brake Form
-
Wheel Material
PA6
Wheel Color
Black
Wheel Bearing
Double Balls
D
mm
Wheel Code
BC
H
mm
H1
10 mm
F
50 mm
A
112 mm
B
92 mm
R
86 mm
C1
80 mm
E
60 mm
d
11 mm
R
- mm
R1
- mm
Allowable Load
kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models