??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
CLRA - Ratchet Clamping Levers
Bill of material
CLRA6-20-B
Part No.
Material of Lever
Zinc Die Casting
Surface Treatment of Lever
Electrostatic Coating
Lever Color
Black
Material of Screw
1010 Carbon Steel
Surface Treatment of Screw
Black Oxide
M
L Selectable
mm
R
mm
H
mm
h
mm
S
6 mm
D
mm
d
mm
B
4 mm
Max. Load Fmax.
N
Max. Tightening Force Pmax.
kN
Reference Mass
g
Previews
3D
Dimension
2D
Download CAD models