??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
CLKK, CLKKH, SCLKK - Hinge Pins - Key Grooves - Type L Dimension Standard Type
Bill of material
CLKK5-20
Part No.
Material
Hardness
Surface Treatment
Black Oxide
D
mm
D Tolerance
mm
L Selection
mm
l
8 mm
M
2.5 mm
N
mm
Previews
3D
Dimension
2D
Download CAD models