??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TASI Flow
Description
ClearView Style CV - Flow Rate Transmitters
Bill of material
CVP05H3N
Part No.
CVP05H3N
Product Series
ClearView Flow Meter
Meter Style - Maximum operating temperature
ClearView Style CV - 250°F (121°C) Max
Media Calibration
Body Material - Maximum Pressure Rating
Flow Ranges (Dual)
Nominal Port Size
Connection Type
Dim A
2-7/16 (62) INCH (mm)
Dim B
7.155 (182) INCH (mm)
Previews
3D
Dimension
2D
Download CAD models