??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CLDMY, CLMSY - Y-Shaped Clamp Levers - Thread Type
Bill of material
CLDMY4-12-B
Part No.
Material of Lever
Zinc Die Casting
Surface Treatment of Lever
Electrostatic Coating
Material of Thread
Surface Treatment of Thread
Black Oxide
Material of Spring
304 Stainless Steel-WPB
M
L Selectable
mm
Lever Color Selection
R
45 mm
R1
20 mm
H
34 mm
H1
37.5 mm
(h)
25.8 mm
S
4 mm
D
13 mm
d
10 mm
No. of Teeth
16
B
3 mm
Max. Load Fmax.
N
Max. Tightening Force Pmax.
kN
Reference Mass
g
Previews
3D
Dimension
2D
Download CAD models