??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
CLBR, CLBRH, PCLBR, PCLBRH, GCLBR, SCLBR, SCLBRH, GSCLBR, CLBRU, CLBRHU, PCLBRU, PCLBRHU, GCLBRU, SCLBRU, SCLBRHU, GSCLBRU - Hinge Pins - Lock Nut Type with Hexagon Socket Head
Bill of material
CLBR13-15.0
Part No.
Material
Hardness
Surface Treatment
Accessories Selection
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
A
mm
T
5 mm
Thread Diameter
MC Selection
M (Coarse Thread)
Thread Part Length
FC 1mm Increment
mm
F
mm
B
mm
E
mm
u
mm
(n)
1.5 mm
Included Nut
Shoulder Diameter Cut
Previews
3D
Dimension
2D
Download CAD models