??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
CLBKU, CLBKHU, PCLBKU, PCLBKHU, GCLBKU, SCLBKU, SCLBKHU, GSCLBKHU - Hinge Pins - Nut Type with Hexagonal Socket Extra Low Head -
Bill of material
CLBKU12-15
Part No.
Material
Hardness
Surface Treatment
Accessories
Nut 1 pc.
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
A
mm
T
mm
Thread Diameter
MC Selection
M (Coarse)
Thread Part Length
FC 1 mm Increment
mm
F
mm
B
mm
E
mm
u
mm
(n)
1.5 mm
Shoulder Diameter Cut
HC
0.000 mm
Previews
3D
Dimension
2D
Download CAD models