??
Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Nopak
Description
Class 3, 5, and 6 Cylinders
Bill of material
CLH6-2.00X0.125-H-NN-0.63-4-N11-038S
Part Number
Series
Bore
Inch
Total Stroke
Inch
Rod End Type
Model
Rod Diameter
Inch
Rod End Thread
Rod End Extention
Inch
Rod End Custom Thread Length
Inch
Double Rod End Thread
Blind End Extention
Inch
Blind End Custom Thread Length
Inch
Ports
Rod End Head Port Position
Blind End Port Position
Port Size
Cushion
Rod Material
Seal Material
Metallic Rod Scraper'
Stop Tube
Stop Tube Adder
XI Dimension
Inch
Paint
Tie Rod Reed Switches
Proximity Switches
Sleeve Nuts (Rod End)
Magnetic Piston
Two Additional Wrench Flats
Piston Type
Accessory 1
Accessory 2
Accessory 3
Piston Seal Kit
Rod Seal Kit
Seal Repair Kit
Previews
3D
2D
Download CAD models