??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Class 150 Flanged Bulls-Eye Sight Flow Indicators - T100.20
Bill of material
TZA -08-C-101111
Manufacturer
Jacoby-Tarbox
Description
Flanged Bulls-Eye
Model
Size
Cal
Wetted Material
Body
Indicator
Window
Gasket
Non-Wetted (Retainers & Fasteners)
Namplate/Rating Tag
Jacoby-Tarbox
Part Number
TZA -08-C-101111
Design Pressure
285 psig / 19.7 bar @100°F (38°C)
Design Temperature
250°F / 121°C
Weight
6 lbs / 2.7 kgs
Previews
3D
2D
Descarga de modelos CAD