??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Clamping bar 60 mm - -
Bill of material
23802260
Order No.
23802260
width
14 mm
height
18.2 mm
Length
60
Description
Information
Infotext
Previews
3D
2D
Download CAD models