??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Clamped EBMXS Series - Explosionproof Motor Starters
Bill of material
EBMX1S-F0W1
Part No.
EBMX1S-F0W1
Series
EBMX
Function
Starter
Starter Function
NEMA Starter Size
Enclosure Size
Size 1
Starter Manufacturer
Eaton
Line Voltage
A
22.080 Inch
B
15.600 Inch
C
18.040 Inch
D
10.720 Inch
E
17.130 Inch
F
6.000 Inch
G drilled & tapped
2 NPT
G w/reducer
1.5 NPT
J
3.200 Inch
K
2.950 Inch
Weight
80 lbs
Level of Detail
Previews
3D
Boyut
2D
CAD modeli indir