??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
CLAIRE+ - Mirror with room light. Available in 3 dimensions
Bill of material
S778247
Lod Destination
LOD level
Code
S778247
Height
cm
Steam free
Bluetooth
Watt
25 W
Brand description
INDA
Article number
S778247
Short description 1
INDA Sp.arr.sag.c/luce S778247
Short description 2
CLAIRE+ L42xH75.5xP3
Article description
Brand: INDA Serie: CLAIRE+ Specchio d arredo sag. con luce Prod. No.: S778247 L42xH75.5xP3
International Code
EAN-13:8021586921819
Article type
Standard article
State
Current
Variant Characteristics
0
Width
42 cm
P
3
Weight
8 Kg
Serie
Claire+
Line
Mirrors with lighting
Model
S778247
Intrastat code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S77
Design
Studio Inda
Previews
3D
2D
Download CAD models