??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
Claire Design - Frameless shower screen with hinged opening
Bill of material
B57620TT01
LOD Destination
LOD Level
Reinforcement brackets
Extensibility
Extensibility
Panels Finish
Glass Finish
Inda glass protection
Brand description
INDA
Article number
B57620TT01
Very short description 1
INDA FIXED PANEL FOR COMBINATION B57620
Very short description 2
CLAIRE DESIGN L99xH195xP5 TitTransp.
Article description
Brand: INDA Serie: CLAIRE DESIGN FIXED PANEL FOR COMBINATION Prod. No.: B57620 L99xH195xP5 Aluminium Titanium Glass 6 mm Transparent
International codes
EAN-13:8033163371771
Article type
Standard article
State
CURRENT
Variant characteristics
0
Height
1.95
Width
0.99
Depth
0.05
Weight
36
Series
Claire Design 2018
Line
FIXED PANEL FOR COMBINATION
Model
B57620
Intrastat code
70200080
Collection
Premiere
Certification
Design
Studio INDA
CRTX
https://environdec.com/library/epd1811
Previews
3D
Размер
2D
Сваляне на CAD модели