??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_80_24 - Signal Transformer
Bill of material
CL2-80-24
Part Number
CL2-80-24
Description
Class 2 Transformer, Chassis Mount, 80VA Power, 115V/230V Input
Power
80 VA
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.8 lbs (1.27 kg)
Length
2.5 in. (63.5 mm)
Width
2.53 in. (64.3 mm)
Height
3 in. (76.2 mm)
Previews
3D
2D
Download CAD models