??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_40_24 - Signal Transformer
Bill of material
CL2-40-24
Part Number
CL2-40-24
Description
Class 2 Transformer, Chassis Mount, 40VA Power, 115V/230V Input
Power
40 VA
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.6 lbs (0.73 kg)
Length
3.12 in. (79.2 mm)
Width
2.14 in. (54.4 mm)
Height
2.68 in. (68.1 mm)
Previews
3D
2D
Download CAD models