CL1B40-25F
SMC
bp2_standard_air_cylinder
CL1/CDL1 Lock-up Cylinder/Double Acting Single Rod
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cl1/cl1_asmtab.prj},{NB=CL1B40-25F(0_0_0)},{BORE=40},{MOUNT=(B) Basic style},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{TUBEMAT=},{DRECTION=F},{BOOT=},{CUSHION=},{STOP=0},{THREAD2=0},{PPATH=assembly/cl1_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 56
HELP_VARIABLE
Company
SMC
Description
CL1/CDL1 - Lock-up Cylinder Double Acting, Single Rod
Bill of material
CL1B40-25F
Bore size
40
40
mm
Mounting style
(B) Basic style
(B) Basic style
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Tube material
(-) Aluminum tube
(F) Steel tube
(-) Aluminum tube
(F) Steel tube
Locked-up direction
(F) Piston extension locking
(B) Piston retraction locking
(F) Piston extension locking
(B) Piston retraction locking
Rod boot
(-) Without rod boot
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) Without rod boot
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
Cushion
(-) With cushion on both ends
(N) Without cushion
(R) With rod cushion
(H) With head cushion
(-) With cushion on both ends
(N) Without cushion
(R) With rod cushion
(H) With head cushion
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성