??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
CL-Series
Bill of material
HellermannTyton 151-02259
Identification
Manufacturer Type Description
CL8
Short Description
Material
Colour
Fixing hole Ø FH
6.5 mm
Length L
27.3 mm
Number of content units per order unit
1
Minimum order quantity
100
Height H
16.0 mm
Width (W)
12.5 mm
Operating Temperature
Height (H2)
5.0 mm
Fixing srew
Cable Tie Width max.
8.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models