??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
CKU32-X2359A - Pin Clamp Cylinder /Built-in standard magnet type/With magnetic field resistant auto switch
Nomenclature
CKU32-175RAL-X2359A
Guide pin diameter
mm
Applicable hole diameter of workpiece
mm
One-way lock
Bore size
Equiv. dia 32 piston area
Guide pin shape
Clamp arm position (viewed from top)
Clamp stroke
9.5 mm
Clamp position
Clamping height
Auto switch type
Number of auto switches
Symbol
X2359A
Thread on/off
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés