??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKS01 - Caster
Bill of material
CKS01-D75-UP
Code
CKS01
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
UP
Wheel Material
High Strength Polyurethane
Wheel Color
Rice White
Wheel Bearing
Double Balls
D
75 mm
H
105 mm
F
32 mm
t
3 mm
A
92 mm
B
73 mm
C
74.6 mm
E
44.5 mm
d
8.7 mm
d1
10 mm
R
72.5 mm
Allowable Load
90 kg
Reference Weight
1.42 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models