??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKR01_33 - Allowable load of flat-bottomed movable industrial casters is 85-160kg/ allowable load of flat-bottomed movable stainless steel industrial casters is 100-160kg.
Bill of material
CKR03-D75-PB
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Bracket Surface Treatment
Bracket Brake Form
Wheel Code
Wheel Material
Wheel Color
Wheel Bearing
D
mm
H
mm
F
32 mm
A
95 mm
B
mm
C
76 mm
C1
70 mm
E
45 mm
d
8.5 mm
R
mm
Allowable Load PB/UB/SC/SB
100 kg
Allowable Load UA
kg
Allowable Load NJ/NH
110 kg
Allowable Load SD
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models