??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKR01_33 - Allowable load of flat-bottomed movable industrial casters is 85-160kg/ allowable load of flat-bottomed movable stainless steel industrial casters is 100-160kg.
Bill of material
CKR03-D75-PB
Code
Bracket type
Flat bottom type
Bracket material
Bracket surface treatment
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
D
mm
H
mm
F
32 mm
A
95 mm
B
mm
C
76 mm
C1
70 mm
E
45 mm
d
8.5 mm
R
mm
Allowable load PB/UB/SC/SB
100 kg
Allowable load UA
kg
Allowable load NJ/NH
110 kg
Allowable load SD
kg
URL
Website connection
Previews
3D
Размер
2D
Сваляне на CAD модели