??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKQ01_31 - Allowable load of fixed industrial casters is 85-160kg/ allowable load of fixed stainless steel industrial casters is 100-160kg.
Bill of material
CKQ01-D125-PB
Code
Bracket Type
Fixed Type
Bracket Material
Bracket Surface Treatment
Bracket Brake Form
-
Wheel Code
Wheel Material
Wheel Color
Wheel Bearing
D
mm
H
mm
F
32 mm
A
95 mm
B (General Specification: White)
67 mm
C (For Sliding: Green)
76 mm
C1
70 mm
E (For Electronic Parts Transfer: Green)
45 mm
d
8.5 mm
Allowable Load PB/UB/SC/SB
kg
Allowable Load UA
kg
Allowable Load NJ/NH
kg
Allowable Load SD
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models