??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKQ01_31 - Allowable load of fixed industrial casters is 85-160kg/ allowable load of fixed stainless steel industrial casters is 100-160kg.
Bill of material
CKQ01-D125-PB
Code
Bracket type
Fixed type
Bracket material
Bracket surface treatment
Bracket brake form
-
Wheel code
Wheel material
Wheel color
Wheel bearing
D
mm
H
mm
F
32 mm
A
95 mm
B (common size. white)
67 mm
C (sliding: green)
76 mm
C1
70 mm
E (for electronic parts transfer: green)
45 mm
d
8.5 mm
Allowable load PB/UB/SC/SB
kg
Allowable load UA
kg
Allowable load NJ/NH
kg
Allowable load SD
kg
URL
Website link
プレビュー
3D
情報
2D
ダウンロード(CADデータ)