??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
SMC Corporation
Description
CKQ/CLKQ_D-X3256 - Pin Clamp Cylinder/High-Hardness Type Guide Pin
Bill of material
CKQGDA50-197RALSZ-X3256
Guide pin diameter
mm
Applicable hole diameter of workpiece
mm
With lock on the clamp side
Magnet type
Mounting surface (Viewed from top)
Bore size
50 mm
Port thread type
Guide pin shape
(R) Round type
Clamp arm position (Clockwise viewed from top)
Clamp position
Clamping height
Shim
(S) With 3 mm shims
Auto switch type
Number of auto switches
Thread on/off
Previews
3D
2D
Download CAD models