??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKP11_12 - Caster
Bill of material
CKP11-D125-US
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Code
US
Wheel Material
Highly Flexible Polyurethane
Wheel Color
Blue
Wheel Bearing
Single Ball
D
mm
H
mm
t
3 mm
F
32 mm
A
95 mm
B
67 mm
C
71 mm
c1
76 mm
E
45 mm
d
8.5 mm
d1
10.5 mm
R
mm
Allowable Load
kg
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models