??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKP01 - Caster
Bill of material
CKP01-D75-US
Code
CKP01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
US
Wheel Material
Highly Flexible Polyurethane
Wheel Color
Blue
Wheel Bearing
Single Ball
D
mm
H
mm
F
32 mm
t
3 mm
A
95 mm
B
75 mm
C
71 mm
C1
76 mm
E
45 mm
d
8.5 mm
d1
10.5 mm
Allowable Load
kg
Reference Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models