??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKN21_23 - Anti-Static Casters ¡¤ Screw Movable Type ¡¤ Medium Load (80¡«180KG)
Bill of material
CKN22-D75-SF
Code
Bracket Type
Lead Screw Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Code
SF
Wheel Material
Synthetic Adhesive
Wheel Color
Grey
Wheel Bearing
Ball
D
mm
H
mm
F
31 mm
M
12 mm
L
mm
R
mm
R1
mm
Allowable Load
kg
Reference Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models