??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKN11 - Caster
Bill of material
CKN11-D75-UT
Code
CKN11
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
UT
Wheel Material
Polyurethane
Wheel Color
Orange
Wheel Bearing
Ball
D
75 mm
H
105 mm
t
4 mm
F
32 mm
A
95 mm
B
65 mm
C
75 mm
E
45 mm
d
9 mm
d1
12 mm
R
76 mm
Allowable Load
80 kg
Reference Weight
0.688 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models