??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKN05_06 - Anti-Static Casters, Light And Medium Load Type, Flat Bottom Movable Type
Bill of material
CKN05-D75-SF
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Material
Synthetic Adhesive
Wheel Color
Grey
Wheel Bearing
Single Ball
D
mm
Wheel Code
SF
H
105 mm
F
31 mm
A
95 mm
B
65.0 mm
C
75 mm
E
45 mm
R
76.0 mm
R1
115 mm
d
9.0 mm
d
12.0 mm
Allowable Load
80 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models