??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKN01 - Caster
Bill of material
CKN01-D100-SF
Code
CKN01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
SF
Wheel Material
Synthetic Adhesive
Wheel Color
Grey
Wheel Bearing
Roller
D
mm
H
mm
F
31 mm
A
mm
B
mm
C
75 mm
E
45 mm
d
mm
d1
12 mm
Allowable Load
kg
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models