??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKK01_02 - Cost-Effective Casters¡¤Medium And Light Load¡¤Flat Bottom Type
Bill of material
CKK01-D50-PA
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Electrophoresis ( Black Paint )
Bracket Brake Form
Wheel Code
Wheel Material
Polypropylene
Wheel Color
Yellow
Wheel Bearing
Double Balls
D
mm
H
mm
F
25 mm
A
71 mm
B (General Specification: White)
55 mm
C
53 mm
C1
47 mm
E(Black)
36 mm
d
6.2 mm
R
mm
Allowable Load PA
kg
Allowable Load UA
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models