??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CKJ01 - Cost-Effective Casters¡¤Medium And Light Loads¡¤Fixed Type
Bill of material
CKJ01-D40-PA
Code
CKJ01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Electrophoresis ( Black Paint )
Bracket Brake Form
-
Wheel Code
Wheel Material
Polypropylene
Wheel Color
Yellow
Wheel Bearing
Double Balls
D
mm
H
mm
F
25 mm
A
71 mm
B
55 mm
C
53 mm
C1
47 mm
E
36 mm
d
6.2 mm
Allowable Load PA
kg
Allowable Load UA
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models