??
Catalog navigation
Seleção de modelos em CAD
Available products: 11
HELP_VARIABLE
Company
Azolgas
Description
CK 2500 V1 - GAS SPRINGS - Low Profile
Bill of material
CK 2500 032 V1,-,-,-,-
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
2545 daN
Initial Intermediate Forces (150 bar)
2545 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
2545 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
75 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
45 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
160 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
LOW PROFILE
Series
CK
Info Link
PDF data sheet
Previews
3D
Dimensão
2D
Baixar modelos em CAD