??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT35L-LB - Foot Mounting Side End Angles
Bill of material
CJT35L-LB50S25B-ABDX10-30
Packing Material
Mounting
LB : Foot Mounting Side End Angles
Cylinder Bore
mm
Rod Type
Special type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Location of Cushion
Port Position (From the Rod side)
Cushion Valve Position (From the Rod side)
Air Vent Position (From the Rod side)
Option: Proximity switch
Option: No. of proximity switchs
Option: Dustproof Cover
Option: Lock Nut
Option: Rod End Attachment
Approx. weight
kg
Previews
3D
Boyut
2D
CAD modeli indir