??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT35L-CA - Cap Detachable Eye
Bill of material
CJT35L-CA50S25B-ABDX10-30
Packing Material
Mounting
CA : Cap Detachable Eye
Cylinder Bore
mm
Rod Type
Special type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Location of Cushion
Port Position (From the Rod side)
Cushion Valve Position (From the Rod side)
Air Vent Position (From the Rod side)
Option: Proximity switch
Option: No. of proximity switchs
Option: Dustproof Cover
Option: Lock Nut
Option: Rod End Attachment
Approx. weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели