??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT210CL-SD - Basic Type
Bill of material
CJT210CL-SD50A15B-ABD-X10-20
Packing Material
Mounting
SD : Basic Type
Cylinder Bore
mm
Rod Type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Location of Cushion
Port Position (From the Rod side)
Cushion Valve Position (From the Rod side)
Air Vent Position (From the Rod side)
Option: Rod Tip Type
Option: Dustproof Cover
Option: Lock Nut
Option: Rod End Attachment
Approx. weight
kg
Option: Proximity switch
Option: No. of proximity switchs
Previews
3D
Размер
2D
Сваляне на CAD модели