目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT140L-SD50A20H-ABD-X10-20
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT140L
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt140l/cjt140l_sd_asmtab.prj},{NB=CJT140L-SD50A20H-ABD-X10-20(0)},{IDNR=},{PACKING=},{NN=CJT140L},{MOUNT=SD : Basic Type},{CB=50},{RT=A},{STROKE=20},{POSITION=0},{LOC=H},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=1200},{OPDRW=1.5},{PPATH=../../standard_type/cjt_70_140/cjt_70_sd_asmtpl.prj},{F=13.000},{G=56.000},{H=46.000},{J=40.000},{P=13.000},{E=30.000},{STROKEMIN=250.000},{Q=80.000},{RC=1/2},{U=M 12x1.25},{M=96.000},{L=44.000},{T=12.000},{N=15.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{OSP=0.48~24m/min}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT140L-SD - Basic Type
Bill of material
CJT140L-SD50A20H-ABD-X10-20
Packing Material
Nitrile Rubber
Fluoric Rubber
Nitrile Rubber
Fluoric Rubber
Project name
CJT140L
Mounting
SD : Basic Type
Cylinder Bore
50
50
mm
Rod Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Location of Cushion
Head Side
No Cushion
Head Side
No Cushion
Port Position (From the Rod side)
Top (Standard)
Right
Bottom
Left
Top (Standard)
Right
Bottom
Left
Cushion Valve Position (From the Rod side)
Right (Standard)
Bottom
Left
No Cushion Valve
Right (Standard)
Bottom
Left
No Cushion Valve
Air Vent Position (From the Rod side)
Left (Standard)
Top
Right
Bottom
Left (Standard)
Top
Right
Bottom
Option: Rod Tip Type
Standard
Rod Tip Long Screw Type
Standard
Rod Tip Long Screw Type
Option: Proximity switch
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
Option: No. of proximity switchs
0
1
0
1
Option: Dustproof Cover
without
Nylon tarpaulin
Chloroprene
Conex
without
Nylon tarpaulin
Chloroprene
Conex
Option: Lock Nut
without
with Lock Nut
without
with Lock Nut
Option: Rod End Attachment
without
Rod end eye
Rod end clevis
without
Rod end eye
Rod end clevis
Option: Double Rod
Standard
Double Rod Type
Standard
Double Rod Type
Approx. weight
7.6
7.6
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型