카탈로그: Yuken Kogyo
생성됨: 11.13.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT140L-FF50A20H-ABD-X10-20
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT140L
Powered by
CAD모델 선택
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt140l/cjt140l_ff_asmtab.prj},{NB=CJT140L-FF50A20H-ABD-X10-20(0)},{IDNR=},{PACKING=},{NN=CJT140L},{MOUNT=FF : Head Rectangular Flange},{CB=50},{RT=A},{STROKE=20},{POSITION=0},{LOC=H},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=1200},{OPDRW=1.5},{PPATH=../../standard_type/cjt_70_140/cjt_70_ff_asmtpl.prj},{F=13.000},{G=56.000},{H=46.000},{J=40.000},{P=13.000},{E=30.000},{STROKEMIN=250.000},{Q=80.000},{RC=1/2},{U=M 12x1.25},{M=96.000},{L=44.000},{T=12.000},{N=15.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{WW=18.000},{CC=14.000},{OSP=0.48~24m/min}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT140L-FF - Head Rectangular Flange
Bill of material
CJT140L-FF50A20H-ABD-X10-20
Packing Material
Nitrile Rubber
Fluoric Rubber
Nitrile Rubber
Fluoric Rubber
Project name
CJT140L
Mounting
FF : Head Rectangular Flange
Cylinder Bore
50
50
mm
Rod Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Location of Cushion
Head Side
No Cushion
Head Side
No Cushion
Port Position (From the Rod side)
Top (Standard)
Right
Bottom
Left
Top (Standard)
Right
Bottom
Left
Cushion Valve Position (From the Rod side)
Right (Standard)
Bottom
Left
No Cushion Valve
Right (Standard)
Bottom
Left
No Cushion Valve
Air Vent Position (From the Rod side)
Left (Standard)
Top
Right
Bottom
Left (Standard)
Top
Right
Bottom
Option: Rod Tip Type
Standard
Rod Tip Long Screw Type
Standard
Rod Tip Long Screw Type
Option: Proximity switch
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
Option: No. of proximity switchs
0
1
0
1
Option: Dustproof Cover
without
Nylon tarpaulin
Chloroprene
Conex
without
Nylon tarpaulin
Chloroprene
Conex
Option: Lock Nut
without
with Lock Nut
without
with Lock Nut
Option: Rod End Attachment
without
Rod end eye
Rod end clevis
without
Rod end eye
Rod end clevis
Option: Double Rod
Standard
Double Rod Type
Standard
Double Rod Type
Approx. weight
9.2
9.2
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성