??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT140L-FD - Head Square Flange
Bill of material
CJT140L-FD50A20H-ABD-X10-20
Packing Material
Project name
CJT140L
Mounting
FD : Head Square Flange
Cylinder Bore
mm
Rod Type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Location of Cushion
Port Position (From the Rod side)
Cushion Valve Position (From the Rod side)
Air Vent Position (From the Rod side)
Option: Rod Tip Type
Option: Proximity switch
Option: No. of proximity switchs
Option: Dustproof Cover
Option: Lock Nut
Option: Rod End Attachment
Option: Double Rod
Approx. weight
kg
Previews
3D
Dimensión
2D
Descarga de modelos CAD